DPD 301 Series

The 1RU DCPDU (Power Distribution Unit) belongs to the Delta product series. The compact mechanical design can fit in any standard EIA power rack.

Independent branch design supports total 300A power distribution. Due to the intelligent breaks and maximum support for 12 x 63A frame breakers and 8 x 125A frame breakers, the DPD 301 series provides high reliability and flexibility, and customers can easily program the Delta intelligent controller to meet a variety of telecom application needs.

Product Introduction

Features & Benefits
  • 1 RU compact design, saves valuable rack space
  • 63 A and 125 A breakers mixed application
  • Breaker status detection (Voltage/Current/Temperature)
  • Programmable via Delta controller

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (range): 40–60 VDC, 300A (Max.)

  2. Input Connections: DC Busbar M8 Screw (Cable: 35-50mm²)

  3. Output Capacity @48V: 300A, Breaker 63A x12 support 63/125A breaker mixed plug

  4. Output Power Distributions: 6 x 63A + 1 x 125A; 03 spare positions for Breaker 63A

  5. Weight: Approx. 7 kg, breaker included

  6. IP Protection: IP20

  7. Operating Temperature: 0 to +60°C (+32 to +140°F)

  8. Storage Temperature: -40 to +75°C (-40 to +167°F)

  9. Environment Standard: RoHS

  10. Safety Standard: IEC 62368-1 compliance design

 

Download

DPD-301 (Fact sheet) / 425 KB