Indoor Rack

Delta Rack Series is a tailor-made solution can be used with Delta power system. The complete system combines high power efficiency rectifiers, smart controller and reliable PDUs.

Modular design for easy installation, Flexible and adjustable tray design, fulfill different demand for the configuration of equipment and battery space.

Product Introduction

Features & Benefits
  • Battery space up to 12V battery 8 blocks

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Dimensions (W x H x D): 692 x 1400 x 604 mm (27.2 x 55.1 x 23.7 inch)

  2. Weight: approx. 35 kg (77.16 lb)

  3. Operating Temperature: 0 to +45°C (32 to +131°F)

  4. Storage Temperature: -40 to +70°C (-40 to +158°F)

  5. Environment: RoHS

 

Download

Fact sheet / 304 KB