ESFA2300-HCU Series

Persuading for cost effective and energy saving goals, Delta Indoor Power System is the solution for the challenge, and the almighty ESFA2300-HCU Series is the typical representative with providing 2300A of the power for 48V system.

Due to the battery health management and the trustworthy monitoring mechanism, the battery condition is under your control and you can manage the whole system in a laid back way no matter where you are.

Product Introduction

Features & Benefits
  • -48VDC output for telecommunication applications
  • Perfectly integrated with Delta Telecom Power system controller
  • Light Weight Plug-in Modules for Simple Installation and Maintenance

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range): 208/220/240 VAC utility and 380/400/480 VAC utility

  3. Frequency: 50-60 Hz ± 5%

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 119.6 kW

  8. Dimensions (W x H x D): 600 x 2137 x 595 mm (23.6 x 84.1 x 23.4 inch)

  9. Weight (without rectifier): approx. 317.5 kg (700 Ib)

  10. Operating Temperature: -40 to +65°C (-40 to +149°F)

  11. Storage Temperature: -40 to +80°C (-40 to +176°F)

  12. Environment: RoHS

 

Download

Fact sheet / 344 KB