ESBB3000-HAA Series

Delta ESBB3000-HAA Series power system consisting of compact shelf enclosures, rectifier modules and related power distribution units, is under the control of control and Supervisory Unit. User can operate the system via the user friendly, LCD interface. Meanwhile, with the Delta power system management software.

Delta ESBB3000-HAA Series power system is designed to meet the demands of today’s and tomorrow’s wireless and wire-line network applications.

It combines a compact, modular design and intelligent power features and is manufactured in our modern ISO 9001 and TL 9000 certified facility.

Product Introduction

Features & Benefits
  • Perfectly integrated with Delta Telecom Power system controller
  • Light Weight Plug-in Modules for Simple Installation and Maintenance

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input AC Connection: 3P+N, 3 Phase 380 VAC

  2. Input Nominal Voltage: 380 VRMS

  3. Input Mains Terminal: 2 x 3P 250 A breaker

  4. Iinput Frequency: 45–65 Hz

  5. Output Voltage (nominal): 54 VDC

  6. Output Voltage (default): 48 VDC

  7. Output Voltage (adjustable range) 42–59 VDC

  8. Output Power, Nominal: 1500 A (3000 A max.)

  9. Dimensions (W x H x D): 600 x 2000 x 600 mm (23.62 x 78.74 x 23.62 inch)

  10. Weight: 60 to 100 kg (132.27 to 220.46 lb)

  11. IP Protection: IP20

  12. Operating Temperature: 0 to +45°C (32 to +131°F)

  13. Related Humidity: 95%, Non-condensing (Max.)

  14. Environment standard: RoHS

  15. Safety standard: TUV, UL (Rectifier)

 

Download

Fact sheet / 68.6 KB