ESAA150-CTA Series

Delta ESAA150-CTA series power system consisting of compact shelf enclosures, rectifier modules and related power distribution units, is under the control of control and Supervisory Unit. User can operate the system via the user friendly, LCD interface. Meanwhile, with the Delta power system management software. Delta ESAA150-CTA series power system is designed to meet the demands of today’s and tomorrow’s wireless and wire-line network applications.

It combines a compact, modular design and intelligent power features and is manufactured in our modern ISO 9001 and TL 9000 certified facility.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 19" 3U System
  • Wide input voltage range 90 to 300 VAC

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input AC Connection: Terminal 3P/50A L + N + PE

  2. Input nominal Voltage: 200–240 VRMS (L-N)

  3. Input Voltage Range: 90–300 VRMS

  4. Frequency Range: 45–65 Hz

  5. Current Nominal / phase: 14 ARMS

  6. Output Voltage (nominal): 54 VDC

  7. Output Voltage (default): 48 VDC

  8. Output Voltage (adjustable range) 42 to 58 VDC

  9. Maximum Power @ nominal Input: 8.1 W

  10. Dimensions (W x H x D): 399 x 399 x 375 mm (15.70 x 15.70 x 14.76 inch)

  11. Weight (without rectifier): 30 kg (66.13 Ib)

  12. IP Protection: IP20

  13. Environment: RoHS

  14. Safety: CE, TUV

 

Download

Fact sheet / 84 KB