DPS 4000 Series

DPS 4000 Series is the power system playing the leader role in Telecom industry and Data center application with 200A of the power for 48V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 94.9% and keeping low consumption, not to mention the ultra-leading power density, makes DPS 4000 Series the extraordinary green design and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 4U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 19” 4U System
  • Remote Monitoring Interface
  • Battery Management System

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Three phase; 200 VAC; 3 W

  2. Input Voltage (range): 200 VAC ± 10%

  3. Frequency: 50/60 Hz ± 5%

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 10 kW

  8. Dimensions (W x H x D): 486.6 x 300.8 x 441 mm (19.15 x 11.84 x 17.36 inch)

  9. Weight (without rectifier): approx. 28 kg (61.72 Ib)

  10. Operating Temperature: -10 to +55°C (14 to +131°F)

  11. Environment: RoHS

 

Download

Fact sheet / 366 KB