DPS 3000 Series

DPS 3000 Series is the power system playing the leader role in Telecom industry and Data center application with 200 A of the power for 48 V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 98% and keeping low consumption, not to mention the ultra-leading power density, makes DPS 3000 Series the extraordinary green design and the savior of reducing CO2.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 4U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Leading Efficiency 98%
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 19" 4U System
  • Remote Monitoring Interface
  • Battery Management System
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Input Voltage (nominal): Single phase; 220 VAC; 3 W (L, N, FG)

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 184 VAC (Line - Neutral)

  3. Frequency: 45–65 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 12 kW

  8. Dimensions (W x H x D): 440 x 178 x 310 mm (17.3 x 7.0 x 12.2 in)

  9. Weight (without rectifier): approx. 16 kg (35.27 Ib)

  10. Operating Temperature: -10 to +50°C (14 to +122°F )

  11. Storage Temperature: -40 to +75°C (-40 to +167°F)

  12. Environment: RoHS

     
Download

Fact sheet / 338 KB