DPS 2900 Series

DPS 2900 Series is the power system playing the leader role in Telecom industry and Data center application with 300A of the power for 48V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 96.4% and keeping low consumption, not to mention the ultra-leading power density, makes DPS 2900 Series the extraordinary green design and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 6U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Leading Efficiency 96.4%
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 19" 6U System
  • Remote Monitoring Interface
  • Battery Management System

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage:
    Single phase: 220–240 VAC, 103 A (Max.); 3 W (L, N, PE)
    Three phase: 346–415 VAC / 200–240 VAC, 34.3 A (Max.); 5 W (L1, L2, L3, N, PE)

  2. Frequency: 50/60 Hz ± 5%

  3. Output Voltage (nominal): -48 VDC

  4. Output Voltage (default): -54 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Maximum Power @ nominal Input: 17.4 kW

  7. Dimensions (W x H x D): 485 x 264 x 347 mm (19 x 13.7 x 25.4 inch)

  8. Weight (without rectifier): approx. 18 kg (39.68 Ib)

  9. Operating Temperature: 0 to +65°C (32 to +149°F)

  10. Storage Temperature: -40 to +75°C (-40 to +167°F)

  11. Environment: RoHS

 

Download

Fact sheet / 305 KB