DPD 600 Series

The 2U DC PDU (Power Distribution Unit) belongs to the Delta Elite product series. This high power-density PDU is ideal for space critical applications.

The DD600R has 18 front access plug-in breaker positions and rear output connections. It is easy to install and configurable for single or dual feed inputs for added flexibility.

Delta is known for quality and product reliability, and this solution is a cost-effective way to add additional DC distribution to a power system, rack or cabinet.

Product Introduction

Features & Benefits
  • Modular design, front/rear access for simple maintenance.
  • Compact design, saves valuable rack space.
  • 600A rated capacity
  • 300A per side for single feed
  • 100A max breaker size
  • Breaker trip alarm for remote system monitoring.

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (range): ± 12, 24, 48 VDC

  2. Input Connections: 3/8”-16 studs with 1” spacing (2-hole lugs)

  3. Output Power Distributions: 18 Breaker positions (Load A x9 + Load B x9, breakers not included)

  4. Output Connections: 1/4-20 studs with 5/8” spacing (2-hole lugs)

  5. Dimensions (W x H x D): 482.5 x 87.7 x 305.5 mm (19.0 x 3.45 x 12.03 inch)

  6. Weight: approx. 9 kg (19.34 Ib)

  7. Operating Temperature: -40 to +65°C (-40 to +149°F)

  8. Safety: UL 60950-1 and UL 1801, CE Compliance

  9. Environment: RoHS

 

Download

Fact sheet / 228 KB