DPD 300 Series

The 1U DCPDU (Power Distribution Unit) is belongs to the Delta product series. This high power-density system is ideal for space critical applications.

The 1U DCPDU includes up to 10 breakers, individual breaker O/P terminal blocks, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost- effectiveness.

Product Introduction

Features & Benefits
  • Module design, front access for simple maintenance.
  • Compact design, saves valuable floor space.
  • Breaker trip report for remote system monitoring.

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (range): 40–59 VDC, 80 A (Max.)

  2. Input Connections: Terminal block (Rear access)

  3. Output Power Distributions: Breaker: 25 A x10

  4. Output Connections: Terminal block (Front access)

  5. Dimensions (W x H x D): 483 x 44 x 290 mm (19 x 1.7 x 11.4 inch)

  6. Weight: approx. 7 kg (15.4 Ib)

  7. Operating Temperature: -10 to +55°C (+14 to +131°F)

  8. Environment: RoHS

 

Download

Fact sheet / 322 KB