CellD System Fixation

The Delta CellD systems offer several sizes and fixing options for indoor and outdoor applications, ensuring right di- mensions for telecom equipment. A flexible configuration is the way to tailor solutions for your demand. In indoor appli- cation CellD systems would be installed, among others, into support cabinets (SC family) or wall mounting covers (WB family).

New support cabinets offer flexible modular configuration with battery shelves and 19” rack supporters inside. Wall boxes are an ideal option for installing the CellD rack systems directly on the wall to have the simplest and most cost effective configuration.

Delta is known for quality and product reliability – in this solution that has been combined to optimize the total cost of ownership.

Product Introduction

Features & Benefits
  • Modular structure supporting flexible configuration, with 19 inch and 21 inch
  • Front door and rear panel as optional equipments

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
SC family
  1. Five different heights of cabinets: 620/770/1300/1800/2000 mm and two depth options: 600/450 mm

  2. Modular structure supporting flexible configuration, with 19” and 21” supporters and battery shelves

  3. IP Protection: IP20

  4. Front door and rear panel as optional equipments
     
WB family
  1. Three different heights of cabinets: 5/8/12 U (internal space)

  2. 19" standard supporters

  3. IP Protection: IP20

  4. Front door as optional equipment

 

Download

Fact sheet / 426 KB