CellD CPS 1500B

The CPS 1500B DC/DC converter shelf series belongs to the Delta CellD product series. The modular architecture enables the possibility to easy create dual voltage system solutions. This high power density system is ideal for space critical applications.

The shelf type of system in 23 inch and 19 inch standard includes up to six respectively five DC/DC converter mod- ules The shelf is universal design and can be equipped with either CPC 1500B - 48 or with CPC 1500B - 24 converter module to achieve either a 24V/48V conversion respectively 48V/24V conversion.

In addition, easy installation and expandability add to the success of the system. Delta is known for quality and prod- uct reliability, and to this solution has been added cost effectiveness.

The shelf systems provide full system function integration with Delta’s rectifier and hybrid power solutions by using Orion/PSC 3 controller. With the available simple alarm board option, it is possible to create simple alarm logic for monitoring purposes of the DC/DC converters and load distribution fuses.

Product Introduction

Features & Benefits
  • Energy saving – ultra high efficiency
  • Space saving – high power density
  • 23 inch/1U shelf power system up to 9 kW
  • 19 inch/1U shelf power system up to 7.5 kW
  • Easy system integration with Delta controller or with simple alarm interface

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage: 19–30 VDC x 1 / 38–60 VDC x 2

  2. Input Protection: Internal fuse

  3. Output Voltage (default) 54 VDC x 1 / 27 VDC x 2

  4. Output Voltage (adjustable range) 48–56 VDC x 1 / 24–28 VDC x 2

  5. Output Power Limitation
    23 inch: 9000 W
    19 inch: 7500 W

  6. Output Current Limitation: 174 A x1 / 348 A x2 145 A x1 / 290 A x2

  7. Dimensions (W x H x D)
    23 inch: 584.2 x 43.7 x 400.3 mm (23.00 x 1.72 x 15.88 inch)
    19 inch: 482.6 x 43.7 x 400.3 mm (19.00 x 1.72 x 15.88 inch)

  8. Weight
    23 inch: approx. 5.5 kg (12.1 Ib)
    19 inch: approx. 4.8 kg (10.6 Ib)

  9. IP Protection: IP20

  10. Operating Temperature: -40 to +75°C ( -40 to +167°F )

  11. Related Humidity: 95%, non-condensing (Max.)

  12. Environment: RoHS

  13. EMI: EN 55022, class A

  14. Safety : EN/IEC 60950, UL 60950, CAN/CSA - C22.2

 

Download

Fact sheet / 182 KB