CellD 600

The CellD 600 belongs to the Delta CellD product series. This high power density system is ideal for space-critical applications. An integrated modular system allows flexible and adaptable installations.

The system includes up to six rectifiers, AC and DC connections, battery connection and Delta controller. In addition, easy installation and expandability add to the success of the system.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 19” 5U distribution unit and rectifier shelf 2U - 4U
  • Remote Monitoring Interface
  • Battery Management System

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Connection: 2 x (3L + N + PE)

  2. Output Voltage (nominal): 3 x 230 VRMS (L-N)

  3. Input Voltage (range): 88–300 VRMS

  4. Frequency range: 45–66 Hz

  5. Current nominal / phase(one AC line for two rect. shelves): 26.5 ARMS

  6. Output Voltage (nominal): 54 VDC

  7. Output Voltage (default): 48 VDC

  8. Output Voltage (adjustable range) 42 to 58 VDC

  9. Maximum Power @ nominal Input: 34.8 kW

  10. Dimensions (W x H x D): 399 x 399 x 375 mm (15.70 x 15.70 x 14.76 inch)

  11. IP Protection: IP20

  12. Weight: 30 kg (66.13 Ib)

  13. Environment: RoHS

  14. Safety Standard: IEC/EN 60950

  15. EMC Standard: EN 300 386

 

Download

Fact sheet - DPS 2900B / 255 KB

Fact sheet - DPS 4000B / 198 KB