CellD 40

CellD systems are small, just like cells. They can be embedded in the telecom infrastructure and are often used in OutD outdoor solutions. The products in this series are light and designed especially for installations with limited space offering high density of the installed power.

The system includes high efficiency rectifiers, AC and DC connections, battery connection and Delta controller. In addition to advanced supervision, short depth and easy installation are the success factors of the system.

Delta is known for quality and product reliability – in this solution that has been combined to optimize the total cost of ownership.

Product Introduction

Features & Benefits
  • 19 in rack mounted system up to 2.55 kW
  • Compact Design 1U System
  • Option for enhanced monitoring and controlling

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Configuration: (L + N + PE)

  2. Input Voltage (range): 80–300 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): 53.5 VDC

  5. Output Voltage (default): 48 VDC

  6. Output Voltage (adjustable range): 42 to 58 VDC

  7. Maximum Power @ nominal Input: 2.55 kW

  8. Dimensions (W x H x D): 444 x 43.6 x 280 mm (17.2 x 1.7 x 10.6 inch)

  9. Weight approx. 4.1 kg (9 Ib)

  10. IP Protection: IP20

  11. Operating Temperature: -45 to +65°C (-49 to +149°F)

  12. Environment: RoHS, ETSI EN 300 019-1-3

  13. EMC Standard: EN 300 386

  14. Safety Standard: IEC 60950

 

Download

Fact sheet / 293 KB