High Current SMT Power Inductors

Products List

HCB series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCB444 0.050~0.1 0.32 17~29 19 4.0x4.2x4.0
HCB0566-L 0.050~0.1 0.27 36~72 53 5.2x5.0x6.6
HCB0666 0.05 0.24 90 53 6.1x5.3x6.6
HCB7670 0.07~0.22 0.5 35~108 49 7.6x7.4x7.0
HCB106480N 0.1~0.33 0.29 29~95 51 9.6x6.4x8.0
HCB1190 0.22~0.47 0.31 36~79 50 11.5x11.2x9.0
HCBS series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCBS6170 0.05~0.07 0.09 60~86 53 6.1x6.0x7.0
HCBS9610F 0.07~0.22 0.145 38~124 78 9.6x6.4x10.0
HCFE series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCFE107010 0.12~0.33 0.17 33~114 66 10.0x7.0x10.0
HCME series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCME0711F-L 0.07~0.47 0.145 17~134 76 7.0x6.7x11.0
HCME0995 0.1~1 0.95~0.125 12.0~90.0 25~63 9.3x5.0x9.5~9.65
HCME104610F 0.07~0.15 0.23 65~141 70 10.2x4.6x10.0
HCME1012 0.07~0.33 0.125 21~178 77 10.0x6.0~6.2x12.0
HCME107512 0.09~0.15 0.103 94~157 84 10.0x7.5~7.7x12.0
HCUVD series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCUVD6595 0.47~1 0.85 11~25 28 6.5x6.5x9.5
HCUVD8095 0.47~1 0.8 17~41 28 8.0x8.0x9.5
HCUVD107010 0.33~1 0.81 22~67 30 10.0x7.0x10.0
HCUVE series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HCUVE66 0.055~0.10 0.2 40~74 50 5.5x5.7x6.0
HCUVE768012F 0.09~0.13 0.155 95~137 60 7.6x8.2x12.0
HCUVE966490 0.09~0.47 0.17 17~142 66 9.6x6.4x9.0
HCUVE9610 0.07~0.33 0.15 32~170 67 9.6x6.4x10.0
HMP series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HMP1710 2.0~6.8 1.3~5.6 25~37 12~54 17.5x17.0x10.0
HMP1911 2 0.88 50 56 19.5x19.5x11.5
HMP2015L 6.8 3 33.5 29 20.0x20.5x14.05
HMP211X 10~15 3.7~4.6 16~23 17~22 21.7x21.5x12.5~13.0
HMP2312 2 0.7 60 60 23.5x23.5x12.0
HMP241X 1~2 0.5~1.5 63~125 50~84 23.5x24.0x13.0~14.5
HMQ series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HMQ28XX 1.5~22 1.43~2.86 14~115 28~36 28.0x28.0x15.36~17.78
HMS series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
HMS0864B 0.82~6.8 2.3~20.0 7.8~21.0 5.8~19 7.6x7.4x6.4
TLM series
Series Type L(uH) DCR(mΩ) Isat(A) Irms(A) LxWxH(mm) Max
TLM1211F 0.1~0.2 0.125,0.37 58~125 77,45 12.0x6.0x11.0