Deluxe 300 Series

Delta's multi-function heater fan – Deluxe 300 Series have four key functions, including heating, cooling, drying, and ventilating, plus six timer settings. A DC motor provides long-life, quietly and efficient ventilation.

Motion sensor trigger the silent vent or activate LED night light. Grille with side exhaust design makes filter and appearance easy to clean.

● Mounting hole dimensions: 300 x 300 mm
● VHB30ACMRT-A: Automatic Swing Blade, 110V
● VHB30BCMRT-A: Automatic Swing Blade, 220V

Product Introduction

Features & Benefits

  • Suitable Room Size: 10~20 m2
  • Heat / Cool / Dry / Vent
  • Octuple Safety Protection
  • PTC Ceramic Heater
  • Energy-saving DC Motor
  • Six Segment Timer
  • Three Years Limited Warranty
Specifications