In-line Exhaust Fan

Delta Inline Exhaust Fans (VDB29ADXT2, VDB34AKXT2) effectively remove indoor pollutants. Featuring an energy-saving brushless DC motor, they operate quietly with noise levels as low as 17 dBA. Their slim design saves valuable installation space, while the metal cabinet and fan blades ensure durability against corrosion and deformation. Choose from a range of models with varying airflow capacities to suit your needs.

● VDB29ADXT2:110-220V, recommend pairing with fresh air supply fan - VDB36ACXT2-F / VDB36AEXT-F / VDB40AGXT-F / VDB40AFXT2-F
● VDB34AKXT2:110-220V, recommend pairing with fresh air supply fan - VDB40AGXT-F / VDB40AFXT2-F / VDB50ANXT-F

Product Introduction

Features & Benefits
  • Brushless DC motor
  • Energy savings
  • Quiet operation
  • Thinning case
  • Dual airflow control
  • Three-year limited warranty (specified in the product warranty details)
Specifications



High Efficiency Brushless DC Motor

Adopting brushless DC motor enormously decreases power consumption and maintains a longer life, compared with AC motor. Energy can be saved up to 60% - all day operation without wasting energy.

High Efficiency Brushless DC Motor



Selection of Control Panels - Easy to Monitor

Large screen LCD monitor - easy to read the functions & status
No-brainer buttons to switch modes, seamless waterproof design, simple chic outlook -
perfectly blend in the interior style.

Selection of Control Panels - Easy to Monitor


RS485 Interface





Slim Shape Design - Save You More Space


Low-profile installation – blend in with interior design

Slim Shape Design - Save You More Space



Perfectly Quiet for a Better Living


Low noise design at high ventilation rate for whole-house fresh air


Perfectly Quiet for a Better Living

Dimensions, P&Q Curve, Specifications, Accessories