City Charger 200kW

DC Charger / City Charger 200 kW

Delta City Charger 200kW provides high-efficiency charging service for EV charging stations. With dual outputs and dynamic load distribution, it can serve 2 EVs simultaneously, which boosts the turnover at the charging station. Its industry-leading ≥ 96 % efficiency performance saves energy significantly. It is also compatible with OCPP, allowing backend integration, such as user identification, remote monitoring and control.


(Available in NA, SEA, AU, JP, TW markets)

Product Introduction

Key Benefits
  • 200kW fast charging with ≧ 96 % efficiency
  • Complete system integration for better charging services
  • Advanced service support for optimal operation
Advanced DC Charger for Better Cities Charging Service

 
Feature Highlights
A Fast Delta City Charger 200kW with 96% Efficiency

200kW Fast Charging with 96% Efficiency

  • Up to 200kW output per connector
  • Charge two vehicles simultaneously with max. 200kW output
  • Dynamic load distribution optimizes charging services
A modern Delta City Charger 200kW charger with advanced service supporting an EV

Advanced Service Support for Optimal Operation

  • Supports remote diagnostics channel and alarm code synchronization
  • Supports OTA firmware updates
  • Remote troubleshooting instruction
Delta City Charger 200kW with Complete System Integration for Better Charging Services

Complete System Integration for Better Charging Services

  • Supports OCPP 1.6J for backend office integration
  • RFID and credit card reader conducts user identification and payment transactions

 
Applications
Delta-EVcharging-City Charger 200 kW-application-Highway Service
Highway Service
Delta-EVcharging-City Charger 200 kW-application-Parking
Parking
Delta-EVcharging-City Charger 200 kW-application-Service Station
Service Station
Delta-EVcharging-City Charger 200 kW-application-Commercial Areas
Commercial Areas
Delta-EVcharging-City Charger 200 kW-application-Traffic Hub
Traffic Hub

 
Product Structure


Cable Managment 
Balancing System for City Charger
Cable Managment-Balancing System for City Charger

Quick Download