Induction Cooktop

Induction Cooktop Fans: Robust Design For High Temperature Environment

Combined with dedicated design and novel technology, Delta provides long life, robust fan in the high temperature environment. Customized fan design also provides the flexibility in system design.

Features and benefits
  • High operating temperature (≧80℃)
  • Long life L10 ≧ 50,000hrs @ 70℃
  • Reliable bearing design for IH
  • Low sound pressure level
  • Mounting direction free

Product Introduction

Induction Cooktop Fan Series
Designed specifically to meet customer demands.
 
Key features
  • High operating temperature (over 80℃)
  • Long life L10 more than 50,000hrs
  • Reliable bearing design for IH
  • Low sound pressure level
  • Mounting direction free
  • IEC 60335 compliance