Communication Solution

Boost The transmission speed for next generation.
According to transmission scale of data requirement increase more and more. The heat also increases by the transmitted speed. The higher cooling performance and high efficiency and low noise fan are needed by communication equipment.

Product Introduction

Applications
Telecom

For next generation of the Telecom system is by upgrading the transmitted speed that keeps in the same system volume and same noise level. Delta offers the PQ improve 30%~50% and noise reduce 3~5dB-A and efficiency need to improve to 50%~55% compare with last generation telecom fan series to assist customer upgrade and get more benefit for the system side.

Key Feature
  • High Performance
  • Low Noise
  • High Efficiency

Telecom Fan Series The Telecom Fan series with excellent design. Next-generation bionic blade and structure design to assist telecom fan meet higher operating point and low noise and higher efficiency requirement.
 
Networking

The world trend of networking industry devices is pursuing high density, high speed port, high performance but low acoustic noise and require low power consumption for the concern on energy saving. To fulfill networking device providers’ demand on thermal solution, Delta is glad to introduce Delta T series family to the market.

Key Feature
  • High pressure performance
  • High Efficiency
  • Low vibration including noise tone

Networking Fan Series
High performance to complete with 2 fans in series and Low noise with the bionic blade design and combine with advanced motor and blade design to achieve high efficiency and low power consumption.
Hyper Scale

Future edge computing application need high speed transmitted and low latency to support major trend as Cloudification and Network & Computing Convergence and Space Terrestrial Integrated Network and Tactile Internet for Remote Operation and Industrial IoT and Holographic Type Communication and Digital Twin and Intelligent Network.

Key Feature
  • High PQ Performance
  • High Efficiency
  • Robust structure

Hyper Scale Fan Series
High performance to provide high air flow per power consumption for system, usually use counter-rotating fan series and Low noise fan series and fan tray then combine with advanced motor and blade and structure design to achieve high air flow and low power consumption.
Satellite

The 5G revolution satellite will be a catalyst for new innovative applications that benefit society and the environment in the context of the communication future. How to excellent connect facility everywhere must converged satellite and terrestrial telecommunications networks.

Key Feature
  • Outdoor application
  • Long life
  • High performance

Satellite Fan Series
Fan design against IP68 and salt-fog GR487, durable structure design for critical outdoor application.