Liquid-to-Liquid CDU, SuperCDU-1500

Liquid-to-Liquid Coolant Distribution Unit (L2L CDU)

The increasing demand for high-performance computing and advanced GPUs highlights the limitations of aircooling. Delta's SuperCDU offers a superior alternative, providing effective separation of facility and secondary circuits as well as precise control over flow, pressure, temperature, and coolant quality. It excels in managing high-density thermal load, maximizing computing power while minimizing data center PUE. The SuperCDU ensures operational reliability by preventing condensation and guarantees quality with its stainless steel plumbing and coolant filtration. Embrace the future of high-performance computing with Delta’s SuperCDU!



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Request a Quote

Product Introduction

Features & Benefits

Cost Effective

  • Maximize energy saving: cuts power consumption, surpassing traditional air cooling
  • Space optimization: compact design enables closer server placement further reducing Capex
  • Flexible integration: supports direct-to-chip and Rear Door Heat Exchanger (RDHx) application, adapting to existing setups and blending air and liquid cooling for future upgrades
 

High Reliability

  • Uninterrupted operation: dual power feed with ATS ensures continuous CDU operation
  • Optimized redundancy design ensures no single point of failure in the system
  • Leak detection: instant alarms with configurable response for efficient pumping action
  • Durable construction: stainless steel plumbing with 50-micron filters for long-term coolant quality
 

Easy Management

  • Intuitive interface: 10-inch color touchscreen displays real-time system status
  • Efficient control: group and manual control enhance system management and reliability