Liquid-to-Liquid CCDU, SuperCDU-1200

Liquid-to-Liquid Coolant Distribution Unit (L2L CDU)

The increasing demand for high-performance computing and advanced GPUs highlights the limitations of aircooling. Delta's SuperCDU offers a superior alternative, providing effective separation of facility and secondary circuits as well as precise control over flow, pressure, temperature, and coolant quality. It excels in managing high-density thermal load, maximizing computing power while minimizing data center PUE. The SuperCDU ensures operational reliability by preventing condensation and guarantees quality with its stainless steel plumbing and coolant filtration. Embrace the future of high-performance computing with Delta’s SuperCDU!



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Cost Effective

  • Maximize energy saving: cuts power consumption, surpassing traditional air cooling
  • Space optimization: compact design enables closer server placement further reducing Capex
  • Flexible integration: supports direct-to-chip and Rear Door Heat Exchanger (RDHx) application, adapting to existing setups and blending air and liquid cooling for future upgrades
 

High Reliability

  • Uninterrupted operation: dual power feed with ATS ensures continuous CDU operation
  • Optimized redundancy design ensures no single point of failure in the system
  • Leak detection: instant alarms with configurable response for efficient pumping action
  • Durable construction: stainless steel plumbing with 50-micron filters for long-term coolant quality
 

Easy Management

  • Intuitive interface: 10-inch color touchscreen displays real-time system status
  • Efficient control: group and manual control enhance system management and reliability
 
Specifications
  1. Model: SuperCDU-1200
  2. Nominal Cooling Capacity: 
    1200 kW @5°C approach, 1200 LPM secondary flow rate, 1160 LPM primary flow rate, 1.0 LPM/kW
    1200 kW @4°C approach, 1200 LPM secondary flow rate, 1350 LPM primary flow rate, 1.0 LPM/kW
    1000 kW @4°C approach, 1500 LPM secondary flow rate, 1350 LPM primary flow rate, 1.5 LPM/kW
    1000 kW @4°C approach, 1000 LPM secondary flow rate, 1100 LPM primary flow rate, 1.0 LPM/kW

  3. Primary Side
  4. Coolant Type: Water
  5. Nominal Coolant Flow Rate: 1160 LPM, 27°C primary inlet temperature
  6. Operation Pressure Drop: 121.35 kPa @1160 LPM water flow rate
  7. Coolant Filter: 500μ with bypass to enable cleaning

  8. Secondary Side
  9. Coolant Type: 25%PG
  10. Nominal Coolant Flow Rate: 
    3x pumps: 1200 LPM @317.16 kPa external pressure differential
    3x pumps: 1500 LPM @206.84 kPa external pressure differential
    3x pumps: 1000 LPM @255.11 kPa external pressure differential
  11. Approach Temperature: 5°C 
  12. Coolant Filter: 50μ redundant to enable cleaning
  13. External Pressure Drop: 317.16 kPa

  14. Power Supply
  15. Nominal Power Supply Voltage: 380/400/415/480 Vac, 3P3W+PE
  16. Operating Voltage Range: 374-528 Vac
  17. Frequency: 50/60 Hz
  18. Maximum Over Current Protection (MOCP): 60 A
  19. Full Load Ampere (FLA): 42 A
  20. Dual Power Feed: Standard
  21. Power Feeds Location: Top

  22. Deployment
  23. Primary Connection: 4 in. sanitary ferrule
  24. Secondary Connection: 4 in. sanitary ferrule
  25. Primary and Secondary Connection Location: Top

  26. Physical
  27. Dimensions (W x D x H): 900 x 1200 x 2300 mm
  28. Net Weight: 1450 kg (with coolant), 1200 kg (without coolant)

  29. Communication Interface
  30. Display: 10'' color touchscreen 
  31. Protocols: SNMP, Modbus TCP, Modbus RTU, BACnet
  32. Monitoring
    Primary Side: Temp. (Inlet/Outlet), Flow, Pressure (Inlet, Filter ΔP)
    Secondary Side: Temp. (Supply/Return), Flow, Pressure (Supply, Return, Filter ΔP)
    Dew-point Temp.

  33. Conformance
  34. Safety: CE, UL/CSA 60335

  35. Features
  36. Standard
    ▪️ Leak Detection
    ▪️ Temperature/Pressure Sensor Redundancy
    ▪️ Integrated Variable Frequency Drivers (VFD’s)
    ▪️ Auto-restart Function
  37. Pump Redundancy: 2x pump (N+1), 3x pump (N) run modes
  38. Expansion Vessel Redundancy: 3x redundant 8L expansion vessels

  39. All specifications are subject to change without prior notice.