RoomCool DX, M Series

Room Cooling, Direct Expansion

In today’s AI-driven data centers, where efficiency and adaptability are essential, the Delta M Series Room Cooling System offers a sophisticated solution that complements the growing need for effective air cooling alongside advanced liquid cooling technologies. Our system is meticulously engineered to deliver toptier performance, energy efficiency, and flexibility, addressing the critical cooling demands of modern data centers.



Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
     

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Superior Efficiency and Energy Saving

  • Advanced fan technology: EC and downdraft fans saves over 20% energy compared to conventional setups
  • High sensible heat ratio: unit boasts a sensible heat ratio above 0.9 for enhanced cooling efficiency
 

Modular Design and Flexible Installation

  • Modular operation: modules can operate independently or be combined as needed, simplifying on-site assembly and disassembly
  • Compact footprint: high refrigeration capacity with a small footprint
  • Adaptive layout: units can be installed together or separately, offering flexible space planning, overcoming size constraints, and allowing for easy adjustment to cooling load
 

Maintenance Convenience and Advanced Control

  • Comprehensive interface support: RS-485, Ethernet, Modbus RTU, Modbus TCP, SNMP, HTTP
  • Advanced control system: feature touchscreen with an intuitive interface, reliable CAN bus control for up to 32 units, and supports group control functions as round-up, backup and cascade, preventing competitive operation
  • Fully front access: simplifies maintenance

 

Specifications
  1. Model
  2. Downward Air Supply:
    M-25DA1, M-30DA1, M-40DA1, M-40DA2, M-50DA2,
    M-60DA2, M-70DA2, M-80DA2, M-90DA2, M-100DA2
  3. Upper Air Supply:
    M-25UA1, M-30UA1, M-40UA1, M-40UA2, M-50UA2,
    M-60UA2, M-70UA2, M-80UA2, M-90UA2, M-100UA2

  4. Total Cooling Capacity
  5. • M-25DA1/M-25UA1: 25.2 kW
    • M-30DA1/M-30UA1: 30.3 kW
    • M-40DA1/M-40UA1: 40.3 kW
    • M-40DA2/M-40UA2: 40.2 kW
    • M-50DA2/M-50UA2: 50.1 kW
    • M-60DA2/M-60UA2: 60.1 kW
    • M-70DA2/M-70UA2: 70.1 kW
    • M-80DA2/M-80UA2: 80.2 kW
    • M-90DA2/M-90UA2: 90.2 kW
    • M-100DA2/M-100UA2: 100.1 kW

  6. Sensible Cooling Capacity
  7. • M-25DA1/M-25UA1: 22.9 kW
    • M-30DA1/M-30UA1: 27.5 kW
    • M-40DA1/M-40UA1: 36.5 kW
    • M-40DA2/M-40UA2: 36.3 kW
    • M-50DA2/M-50UA2: 45.3 kW
    • M-60DA2/M-60UA2: 54.3 kW
    • M-70DA2/M-70UA2: 63.3 kW
    • M-80DA2/M-80UA2: 72.5 kW
    • M-90DA2/M-90UA2: 83.4 kW
    • M-100DA2/M-100UA2: 90.5 kW

  8. Airflow Rate 
  9. • M-25DA1/M-25UA1: 6800 m³/h
    • M-30DA1/M-30UA1: 8000 m³/h
    • M-40DA1/M-40UA1: 10600 m³/h
    • M-40DA2/M-40UA2: 10600 m³/h
    • M-50DA2/M-50UA2: 13300 m³/h
    • M-60DA2/M-60UA2: 15600 m³/h
    • M-70DA2/M-70UA2: 18300 m³/h
    • M-80DA2/M-80UA2: 21000 m³/h
    • M-90DA2/M-90UA2: 23500 m³/h
    • M-100DA2/M-100UA2: 26700 m³/h

  10. Heating Capacity
    • M-25DA1~30DA1/M-25UA1~30UA1: 6 kW
    • M-40DA1~70DA2/M-40UA1~70UA2: 9 kW
    • M-80DA2~100DA2/M-80UA2~100UA2: 12 kW
  11. Humidifier Capacity
    • M-25DA1~40DA2/M-25UA1~40UA2: 5 kg/h
    • M-50DA2~100DA2/M-50UA2~100UA2: 13 kg/h

  12. Power Supply
  13. Nominal Power Supply Voltage: 380/400 Vac, 3P4W+PE
  14. Operating Voltage Range: 342-418 Vac
  15. Frequency: 50 Hz
  16. Maximum Power Consumption
    • M-25DA1/M-25UA1: 20 kW
    • M-30DA1/M-30UA1: 21 kW
    • M-40DA1/M-40UA1: 28 kW
    • M-40DA2/M-40UA2: 29 kW
    • M-50DA2/M-50UA2: 34 kW
    • M-60DA2/M-60UA2: 40 kW
    • M-70DA2/M-70UA2: 45 kW
    • M-80DA2/M-80UA2: 50 kW
    • M-90DA2/M-90UA2: 54 kW
    • M-100DA2/M-100UA2: 60 kW
  17. Full Load Current
    • M-25DA1/M-25UA1: 34 A
    • M-30DA1/M-30UA1: 37.5 A
    • M-40DA1/M-40UA1: 50.1 A
    • M-40DA2/M-40UA2: 50.1 A
    • M-50DA2/M-50UA2: 57.2 A
    • M-60DA2/M-60UA2: 67.2 A
    • M-70DA2/M-70UA2: 79.1 A
    • M-80DA2/M-80UA2: 90.3 A
    • M-90DA2/M-90UA2: 97.8 A
    • M-100DA2/M-100UA2: 105.9 A

  18. Mechanical
  19. Refrigerant Type: R410A
  20. Compressor Quantity
    • M-25DA1~40DA1/M-25UA1~40UA1: 1 pcs
    • M-40DA2~100DA2/M-40UA1~100UA2: 2 pcs
  21. EC Fan Quantity
    • M-25DA1~50DA2/M-25UA1~50UA2: 1 pcs
    • M-60DA2~100DA2/M-60UA2~100UA2: 2 pcs
  22. Condenser Model and Quantity
    • M-25DA1/M-25UA1: CM35 x1
    • M-30DA1/M-30UA1: CM45 x1
    • M-40DA1/M-40UA1: CM60 x1
    • M-40DA2/M-40UA2: CM30 x2
    • M-50DA2/M-50UA2: CM35 x2
    • M-60DA2/M-60UA2: CM45 x2
    • M-70DA2/M-70UA2: CM50 x2
    • M-80DA2/M-80UA2: CM60 x2
    • M-90DA2/M-90UA2: CM65 x2
    • M-100DA2/M-100UA2: CM75 x2

  23. Physical
  24. Dimensions (W x D x H)
    • M-25DA1~30DA1/M-25UA1~30UA1: 905 x 990 x 1980 mm
    • M-40DA1~50DA2/M-40UA1~50UA2: 1305 x 990 x 1980 mm
    • M-60DA2~70DA2/M-60UA2~70UA2: 1780 x 990 x 1980 mm
    • M-80DA2~100DA2/M-80UA2~100UA2: 2180 x 990 x 1980 mm
  25. Net Weight
    • M-25DA1/M-25UA1: 347 kg
    • M-30DA1/M-30UA1: 381 kg
    • M-40DA1/M-40UA1: 455 kg
    • M-40DA2/M-40UA2: 475 kg
    • M-50DA2/M-50UA2: 498 kg
    • M-60DA2/M-60UA2: 664 kg
    • M-70DA2/M-70UA2: 668 kg
    • M-80DA2/M-80UA2: 724 kg
    • M-90DA2/M-90UA2: 729 kg
    • M-100DA2/M-100UA2: 749 kg

  26. Communication Interface 
  27. Display: LCD touchscreen
  28. Protocols: Modbus RTU, Modbus TCP, SNMP, HTTP

  29. Features
  30. Standard
    ▪️ Leak Detection
    ▪️ Room Temperature and Humidity Sensor
  31. Optional
    ▪️ Condensate Drain Pump
    ▪️ Air Economizer for Direct Free Cooling
    ▪️ Motorize Damper
    ▪️ Dual Power Feeds
    ▪️ PTC Heating System
    ▪️ Electrode Humidifier

  32. (1) Outdoor ambient temperature: 35°C.
     

Condenser

 
  1. Model
  2. CM-30, CM-35, CM-45, CM-50, CM-60, CM-65, CM-75

  3. Airflow Rate
  4. • CM-30: 7920 m³/hr
    • CM-35: 8280 m³/hr
    • CM-45: 9620 m³/hr
    • CM-50: 12000 m³/hr
    • CM-60: 13420 m³/hr
    • CM-65: 15230 m³/hr
    • CM-75: 16980 m³/hr

  5. Nominal Power Supply Voltage: 200/208/220/230/240 Vac, 1P2W+PE
  6. Frequency: 50 Hz
  7. Power Consumptions
    • CM-30 - 45: 0.55 kW
    • CM-50 - 75: 1.1 kW
  8. Fan Quantity
    • CM-30 - 45: 1 pcs
    • CM-50 - 75: 2 pcs

  9. Physical
  10. Dimensions (W x D x H)
    • CM-30: 1290 x 975 x 965 mm
    • CM-35/45: 1290 x 1076 x 965 mm
    • CM-50: 1795 x 975 x 965 mm
    • CM-60/65: 2095 x 975 x 965 mm
    • CM-75: 2095 x 1076 x 965 mm
  11. Net Weight
    • CM-30: 73 kg
    • CM-35: 79 kg
    • CM-45: 87 kg
    • CM-50: 120 kg
    • CM-60: 128 kg
    • CM-65: 139 kg
    • CM-75: 148 kg

  12. All specifications are subject to change without prior notice.