• Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
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
    • Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
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
RowCool CW

In-row Cooling, Chilled Water

Delta’s RowCool CW delivers exceptional performance for high-temperature chilled water applications with its advanced heat exchanger design. Featuring industryleading cooling capabilities, the RowCool CW enhances overall efficiency in data center precision cooling systems. Each unit offers a remarkable cooling capacity of up to 95 kW, making it ideal for data centers requiring hundreds of kW. Designed for high efficiency and high density, the RowCool CW ensures reliable, efficient cooling for even the most demanding environments.



Front and rear view of RowCool Chilled Water In-row Cooling


Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
• 43 kW   •   • • •  

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction
Tools & Services
Contact Us
  • Product Introduction
  • Tools & Services
  • Contact Us

Product Introduction

Features & Benefits

High Availability

  • Dual Power Feed: supports dual power inputs, suitable for any tier level of power reliability
  • Redundant Fan System: fans automatically adjust speeds if one fails, ensuring continuous airflow
  • Hot-Swappable Parts: replace power modules and fans without downtime (applicable for CW-29 and CW-43 models)
  • 1+1 Redundant Power Modules: enhance reliability (available on select models)
  • Real-Time Monitoring: tracks water flow and leaks for immediate troubleshooting
 

High Efficiency

  • Optimized Design: enhances cooling efficiency for high-temperature chilled water systems
  • Smart Fan Control: EC fans adjust speeds in real-time based on load changes, minimizing power waste
  • Effective Heat Removal: closely integrates with IT heat loads for effective heat dissipation
 

High Flexibility

  • Flexible Installation: supports top or bottom piping and wiring
  • Filter Choices: high-efficiency (MERV 8) or washable (MERV 1) filters available
  • Easy Mobility: casters make installation and repositioning easy

 

Applications
  • High power density rack area
  • Environment that requires precise environmental control

 

Specifications
  1. Model
  2. CW-29, CW-43, CW-70, CW-95

  3. Cooling Capacity
  4. Total Cooling Capacity(1)
    • CW-29: 30.8 kW
    • CW-43: 43.4 kW
    • CW-70: 69.3 kW
    • CW-95: 92.6 kW
  5. Sensible Cooling Capacity(1)
    • CW-29: 30.2 kW
    • CW-43: 43.0 kW
    • CW-70: 69.3 kW
    • CW-95: 91.6 kW
  6. Total Cooling Capacity(2)
    • CW-29: 37.1 kW
    • CW-43: 50.4 kW
    • CW-70: 83.1 kW
    • CW-95: 110.7 kW
  7. Sensible Cooling Capacity(2)
    • CW-29: 37.1 kW
    • CW-43: 50.4 kW
    • CW-70: 83.1 kW
    • CW-95: 110.7 kW
  8. Total Cooling Capacity(3)
    • CW-29: 28.8 kW
    • CW-43: 36.0 kW
    • CW-70: 110.7 kW
    • CW-95: 79.4 kW
  9. Sensible Cooling Capacity(3)
    • CW-29: 28.8 kW
    • CW-43: 36.0 kW
    • CW-70: 57.4 kW
    • CW-95: 79.4 kW

  10. Deployment
  11. Coolant Type: Chilled Water
  12. Piping Connection Location: Top/ Bottom
  13. Chilled Water Flow Rate 
    • CW-29: 68.3 LPM
    • CW-43: 80 LPM
    • CW-70: 111.2 LPM
    • CW-95: 120 LPM
  14. Airflow Rate
    • CW-29: 2902 CFM
    • CW-43: 4415 CFM
    • CW-70: 6700 CFM
    • CW-95: 8200 CFM
  15. Air Discharge Direction: Front
  16. Heater 
    • CW-70/95: Finned Tube (Optional)
  17. Humidifier
    • CW-70/95: Electrode (Optional)

  18. Power Supply
  19. Nominal Power Supply Voltage
    • CW-29: 220/ 230 Vac, 1P2W+PE
    • CW-43: 220/ 230/ 240 Vac, 1P2W+PE
    • CW-70: 380 Vac, 3P4W+PE
    • CW-95: 380/ 400 Vac, 3P4W+PE
  20. Operating Voltage Range
    • CW-29: 198-242 Vac
    • CW-43: 198-264 Vac
    • CW-70: 342-418 Vac
    • CW-95: 360-440 Vac
  21. Frequency: 50/ 60 Hz
  22. Maximum Power Consumption
    • CW-29: 1 kW
    • CW-43: 2.4 kW
    • CW-70: 3 kW / 10.8 kW(4)
    • CW-95: 4.8 kW / 12.9 kW(4)
  23. Dual Power Feed: Standard

  24. Physical
  25. Dimensions (W x D x H)
    • CW-29/43: 300 x 1090 x 2000 mm
    • CW-70/95: 600 x 1090 x 2000 mm
  26. Net Weight
    • CW-29: 185 kg
    • CW-43: 187 kg
    • CW-70: 368 kg / 375 kg(4)
    • CW-95: 415 kg / 422 kg(4)

  27. Communication Interface
  28. Display: LCD+LED indicators
  29. Protocols: SNMP, Modbus RTU

  30. Environment
  31. Operating Temperature: 4 to 40°C
  32. Humidity: 30-85%

  33. Conformance
  34. Safety: CE
  35. Seismic Rating: GR63 Zone 4

  36. Features
  37. Standard
    ▪️ Leak Detection
    ▪️ Remote Rack Temperature
  38. Optional
    ▪️ Drain Pump
    ▪️ Reheat and Humidifier Lockout

  39.  
  40. (1) Cooling Capacity: At 40.6°C dry bulb, 21.6°C wet bulb, and 7°C inlet water.
    (2) Maximum Capacity: At 48.9°C dry bulb, 23.9°C wet bulb, and 7°C inlet water.
    (3) High Temp Water Capacity: At 40.6°C dry bulb, 21.6°C wet bulb, with 12°C inlet and 20°C outlet water.
    (4) With heater and humidifier

    All specifications are subject to change without prior notice.
 
Downloads Request a Quote

Tools & Services

  • Partner Program
  • Videos
  • UPS Tools
  • rPDU Selector
  • Services
  • Data Center Virtual Tour

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form

RowCool 29/43 kW

RowCool 70/95 kW
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
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline