Ceramic RF Inductors

Products List

Standard Type
Series L(nH) DCR(mΩ) IDC(mA) SRF Range (Min MHz) LxWxH(mm) Max
0402HS 1.0 ~ 120 45 ~ 2660 50 ~ 1360 1100 ~ 12700 1.27x0.76x0.61
0402HM 1.5 ~ 120 30 ~ 2660 110 ~ 1100 1000 ~ 18000 1.10x0.70x0.60
0402HP 1.0 ~ 51 30 ~ 700 360 ~ 2300 1700 ~ 16000 1.15x0.70x0.60
0402HC 1.3 ~ 5.6 17~51 800 ~ 1200 8000 ~ 16000 1.10x0.60x0.60
0603CS 1.5 ~ 470 30 ~ 3600 80 ~ 700 600 ~ 12500 1.80x1.12x1.02
0603HC 2.2 ~ 33 18 ~ 132 550 ~ 1400 2500 ~ 18000 1.80x1.10x0.90
0603HP 1.8 ~ 390 24 ~ 4000 170 ~ 2100 880 ~ 16000 1.80x1.10x0.86
0603HM 2.2 ~ 470 36 ~ 8000 70 ~ 850 700 ~ 6000 1.80x1.00x1.00
0805CS 2.7 ~ 4700 60 ~ 6400 90 ~ 800 40 ~ 7900 2.29x1.73x1.52 
1008CS 4.7 ~ 15000 80 ~ 11500 120 ~ 1000 15 ~ 4000 2.92x2.79x2.03
1206HS 6.8 ~ 1200 70 ~ 3200 300 ~ 1000 380 ~ 5500 3.56x2.16x1.52
Low Profile Type
Series L(nH) DCR(mΩ) IDC(mA) SRF Range (Min MHz) LxWxH(mm) Max
0805CT 1.8 ~ 1000 30 ~ 3500 170 ~ 800 80 ~ 9400 2.29x1.73x1.03 
1008CT 3.3 ~ 560 30 ~ 3700 300 ~ 1000 350 ~ 6000 2.92x2.79x1.40
High Current and Q Type
Series L(nH) DCR(mΩ) IDC(mA) SRF Range (Min MHz) LxWxH(mm) Max
0603CC 1.6 ~ 24 30 ~ 105 1800 ~ 2400 2400 ~ 12500 1.80x1.12x1.02  
0805CQ 2.5 ~ 51 20 ~ 120 1000 ~ 1600 1400 ~ 6000 2.29x1.73x1.52 
1008CQ 3.0 ~ 100 40 ~ 160 1000 ~ 1600 820 ~ 6000 2.92x2.79x2.03