Automotive HVAC BLDC Blower Motor

The application scope of Delta’s Automotive HVAC (Heating Ventilation and Air Conditioning) BLDC (Brushless Direct Current Motor) Blower Motor includes Front HVAC, Central Arm Booster, Rear HVAC systems of both passenger cars and commercial vehicles. Delta’s Automotive HVAC BLDC Blower Motor aims at developing green solution and providing high efficiency. The Rated Voltage includes 12V, 24V and 48V, the Input Power covers from 100 to 500 Watts and the operating torque ranges from 0.3Nm to 1.2Nm.

Delta’s Automotive HVAC BLDC Blower Motor has provided advanced solutions to various automotive OEM customers including the ones from Europe, North America, China, etc. for the past decade. Our solutions for Noise, Vibration and Harshness (NVH) improve the driving experience inside a car or a vehicle while increasing comfort and providing functions.

Product Introduction

Features & Benefits
  • Brushless motor design - long life
  • Motor lightweight design, less than 1kg
  • Patented TPE design, effectively increase waterproof level
  • Patented bridging and limit design can effectively block the vibration of the motor and reduce the noise
  • Customized design support different customers