Delta’s All-In-One mmWave gNB delivers stable, high-bandwidth, and low-latency connectivity to meet the demands of high-speed data transmission.
This product supports multiple millimeter-wave frequency bands. Both the RF front-end and antenna were developed by Delta, featuring industry-leading EIRP output power and supporting 256 QAM modulation, showcasing a high degree of customization capability.
Compliant with 3GPP 5G NR Release 16 standards, the 3GPP L1/L2/L3 protocol stacks are implemented by in-house R&D. With highly integrated hardware and software, the system achieves a downlink throughput of up to 5Gbps, and can be further customized in terms of protocol stacks and network management functions to meet diverse application requirements.