ESOF075-ECU Series

There are lots of external forces can threaten the outdoor system, not only the temperature but also the humidity. Then the cooling function plays an important role in the power system, and the flexibility is also the common requirement to apply several kinds of electronics. ESOF075-ECU Series is developed for that.

Beside well protected by robust enclosure with IP55 class, the internal configuration can be adjusted easily, such as the numbers of wall layers, the type of thermal systems.

To keep the sensitive modules, batteries functioning in a high level and to reduce the CAPEX and OPEX, ESOF075-ECU Series is the ideal solution for the challenges. Your concern, our mission.

Product Introduction

Features & Benefits
  • -48 VDC output for telecommunication applications
  • TEC cooling
  • IP55 protection class for outdoor application

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. AC Input Voltage (nominal): Single phase, 4 W (L1, L2, N, PE); 110 VAC

  2. AC Input Voltage (range): 110–120 VAC

  3. Frequency: 50/60 Hz

  4. DC Input Voltage (nominal): -54 VDC

  5. DC Input Voltage (default): -54 VDC

  6. DC Input Voltage (adjustable range): -42 to -56 VDC

  7. Maximum Power @ nominal Input: 116A (Max.)

  8. Dimensions (W x H x D): 329 x 568 x 452 mm (12.9 x 22.3 x 17.7 inch)

  9. Weight: approx. 42.5 kg (93.6 Ib)

  10. Operating Temperature: -40°C to +46°C (-40°F to +115°F)

  11. Storage Temperature: -40°C to +70°C (-40°F to +158°F)

  12. Cooling: TEC

  13. Environment: RoHS

 

Download

Fact sheet / 344 KB