ESOA300-HAC Series

ESOA300-HAC Series is the power system playing the leader role in Telecom industry application with 48V power system.

To maintain all aspects of the power performance at high efficiency, ESOA300-HAC Series is featured with the high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

Relying on the advanced controller with real time monitoring mechanism, flexible PDUs and outstanding rectifiers can reach each full potential in a compact 6U shelf.

Product Introduction

Features & Benefits

  • Impregnable Structure
  • Accomadateable for 2 Banks of 200Ah Battery
  • Leading Efficiency 96.4%
  • 24 / 7 Monitroing and Control
Applications

  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  • Input Voltage (range): 90 - 300VAC; De-rating ≤ 176VAC (Line - Neutral)
  • Frequency: 45 - 65Hz
  • Output Voltage (nominal): -48VDC
  • Output Voltage (default): -53.5VDC
  • Output Voltage (adjustable range): -43 to -58VDC
  • Maximum Power @ nominal Input: 8.7kW
  • Dimensions (W x H x D): 750 x 2150 x 800mm (29.52 x 84.64 x 31.49in)
  • Weight: approx. 220kg (485.01Ib) (rectifier excluded)
  • Operating Temperature: -10 to +50ᵒC (14 to +122 ᵒF )
  • Storage Temperature: -40 to +70 ᵒC (-40 to +158 ᵒF)
  • Cooling: Fan
  • Environment: RoHS


Download

Fact sheet/325KB