ESOA300-HAV Series

The Delta outdoor cabinet is the choice from the tropics to the arctics when space is scarce or site density needs to be increase cost-effectively.

The Delta outdoor series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our outdoor cabinets offer and option to build the whole base station inside. Wall options are with multi- or single-layer, and mulit lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • -48 VDC output for telecommunication applications
  • IP55 protection class for outdoor application
  • Compact dimension in height to reduce cabinet size
  • Perfectly integrated with Delta Telecom Power system controller
  • Day and night acoustic noise - internal / external fan speed control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal):
    Single phase; 220 VAC; 3 W (L, N, PE),
    Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range): 85–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -54 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 17.4 kW

  8. Dimensions (W x H x D): 800 x 2060 x 800 mm (31.49 x 81.10 x 31.49 inch)

  9. Weight: approx. 170 kg (374.78 Ib)

  10. IP Protection: IP55

  11. Operating Temperature: -10 to +55°C (14 to +131°F)

  12. Storage Temperature: -40 to +70°C (-40 to +158°F)

  13. Cooling: Air-con.: 1333 W (L35/35), 1200 W (L35/40); Fan: 250 W/K

  14. Safety: IEC/EN 60950

  15. EMC: EN 300 386; Conduction: class A; Radiation: class B

  16. Environment: RoHS

 

Download

Fact sheet / 171 KB