AC MAX

Compact and Powerful - Liven up Business and Home Charging

AC MAX is a smart AC charger supporting maximum 22kW output and global charging interface. With IP55/IK10 and compact design, AC MAX provides high adaptability to outdoor and space-limited sites. By supporting ISO 15118, network connectivity and compatible with OCPP, AC MAX reserves the interoperability for system integration and can be an ideal solutions for commercial and residential charging sites.

Product Introduction

Features & Benefits

 

  • 22kW AC charger improves parking turnover
  • RFID and ISO 15118 authentication for user management
  • Low standby power consumption for energy-saving
  • Remote management by built-in network connectivity
  • OCPP compliance enables back end system integration
  • IP55 and wallmount/stand installation provides high adaptability
Applications

Specifications

 

Dimension