Area Sensor

Delta's Area Sensors provide no-dead-zone detection within a working area. Structured with IP67 in a compact size, Delta's Area Sensors are easy to assemble, and ensure the safety of operators reliably and cost-effectively.

Product Introduction

Features & Benefits

  • Aluminum case, strong structure
  • No dead zone curtains for detection
  • Effective aperture angle < 5°
  • IP67 and CE certification
Applications

  • Food and beverages, packaging, pharmacy, electronic component equipment, textiles, rubber and plastics, warehouses, machine tool industries
Specifications
  • Pitch:
    - AS-BF: 10mm
    - AS-BH: 20mm
    - AS-BA: 40mm
  • Protect height:
    - AS-BF: 240 ~ 1,280 mm
    - AS-BH: 160 ~ 1,920 mm
    - AS-BA: 160 ~ 1,440 mm
  • Detection range:
    - AS-BF: 0.1 ~ 5 M
    - AS-BH: 0.1 ~ 10 M
    - AS-BA: 0.1 ~ 10 M
  • Voltage range: 24 VDC ± 10%
  • Output: NPN/PNP
  • Connection:
    - Direct cable: M12 connector, 200mm PVC cable