Photoelectric Sensor

Delta offers several types of photoelectric sensor products, including flat type, cylindrical type, lateral type and rectangular type, to meet a variety of customer demands.

The rectangular type is adaptable to a variety of industrial environments, while our new rectangular type (TEACH) provides a brand new exterior and a user-friendly TEACH button design as another sensor choice.

Flat type photoelectric sensors are easily installed on any equipment without space limitations.

The cylindrical type with M18 nickel coated brass allows customers to mount it on their machine easily, and the TEACH button design provides user-friendly control.

The lateral type has a slim design and is easy to assemble, and provides customers with more sensor alternatives.

Product Introduction

Features & Benefits

Variety of types for different applications

Compact in size and easy to assemble

IP67 and CE certification

Electrical circuit protection

Applications

Food and beverages, packaging, pharmacy, electronic component equipment, textile, rubber and plastics, warehouses, machine tools industries

Specifications
  • Voltage Range: 12~24 VDC ±10%
  • Number of Outputs: NPN x 1 or PNP x 1 or Push-Pull x 1
  • Output:
    - Max. durable pressure 30 V / 50 mA, residual voltage 1.5 V (Flat type, Lateral type)
    - Max. durable pressure 30 V / 100 mA, residual voltage 1.5 V (Rectangular type, Cylindrical type, New Rectangular type)
  • Response Time: ON → OFF : 0.5 ms, OFF → ON 0.5 ms
  • Light Source: 4 element, red LED (630 nm), infrared LED (850nm)
  • Protection Circuit: Protection against reverse power connection, output overcurrent, power supply surges, output surges
  • Operation Temperature: -25 ºC ~ 55 ºC, Storage Temperature: -25 ºC ~ 75 ºC
  • Materials: Lens: PC; case: PBT
  • Cables:
    - Rectangular type: 3 wires 2M PVC cable (through beam: transmitter- 2 wires 2M PVC cable), M8 connector (200mm cable)
    - New Rectangular type: 4 wires 2M PVC cable (through beam: transmitter- 2 wires 2M PVC cable), M8 connector
    - Flat type: 3 wires 2M PVC cable (through beam: transmitter- 2 wires 2M PVC cable), M8 connector (200mm cable)
    - Lateral type: 4 wires 2M PVC cable (through beam: transmitter- 2 wires 2M PVC cable), M8 connector (200mm cable)
    - Cylindrical type: 4 wires 2M PVC cable (through beam: transmitter- 2 wires 2M PVC cable), M12 connector
  • Dimensions:
    - Flat type: 16 × 30 × 6.8 mm
    - Lateral type: 14 x 27 x 7 mm
    - Cylindrical type: M18, length: 50mm
    - Rectangular type: 32.8 × 11.2 × 21.1 mm, 32.8 x 11.2 x 17mm (new type with TEACH button)