DT3 Series

The Delta temperature controller DT3 series is designed with upgraded hardware and higher specifications to offer smart operation, fast response, and easy modularization, plus user-friendly and user-defined function keys. With Self-Tuning and FUZZY temperature control functions, controllers can be installed in both open space and confined space applications and are capable of presenting a smooth temperature control curve.

Product Introduction

Applications

Machinery for the printing, food packaging, solar panel manufacturing, and high-tech electronics industries

Specifications
  • Connects to various thermocouples (B, E, J, K, L, N, R, S, T, U, TXK), platinum RTD (PT100, JPT100)
  • Large 3-color LCD Display
  • Modular design of functional devices lets users replace the module as needed for application flexibility
  • Diversified control modes, such as Self-Tuning, FUZZY, PID, ON / OFF, Manual
  • Various PID parameter settings
  • Retransmission Output
  • Remote set value (SV) input
  • Dual output control function for heating and cooling
  • Heater disconnection detection
  • Supports standard MODBUS protocol
  • Max. 8 pattern programmable control
  • Sampling time 0.1 sec
  • IP66 protection level and CE, UL certified