DVW-W01I2-E1 Wireless AP/Client/Gateway

Product Introduction

Features & Benefits

  • Compliant with IEEE 802.11ac wireless technology capable of up to 867Mbps data rate
  • Compliant with IEEE 802.11n wireless technology capable of up to 300Mbps data rate
  • Backward compatible with 802.11 a/b/g standard for seamless integration
  • Multiple Wireless Modes: AP, Client
  • 2 x 2 MIMO technology increases data rate
  • Proprietary ONE ROAMING industrial-grade fast roaming, seamless roaming recovery time between APs < 150ms
  • Wireless QoS(IEEE 802.11e, WMM) for video packets precedence transmission
  • Enhanced wireless security: WPA-PSK / WPA2-PSK (TKIP/AES)
  • Supports 2-port RS-232/485-to-Ethernet Device Server
  • Built-in 2-port MODBUS ASCII/RTU to MODBUS TCP Gateway
  • Built-in 1MB buffer memory avoids data loss once the connection is down
  • DHCP/BootP server for automatic IP assignment, helping build up network easily
  • SNTP (simple network time protocol) for network clock synchronization
  • Support MODBUS TCP protocol for facilitating the remote management by SCADA or with other industrial devices
  • CPU utilization displays the amount of work the CPU handles
  • Auto warning by email, Relay
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.11 a/b/g/n/ac Wireless LAN
  3. IEEE 802.11i Wireless Security
  4. IEEE 802.3 10Base-T
  5. IEEE 802.3u 100Base-T(X)
  6. IEEE 802.3ab 1000Base-T

Processing Type
  1. CSMA/CA

Interface
  1. Wireless
  2. IEEE 802.11 a/b/g/n/ac: 2T2R
  3. Antennas: 2 2dBi omni-directional, RP-SMA(male) connector
  4. Gigabit Ethernet
  5. RJ45 Ports: 1 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  6. Serial Communication
  7. Serial Ports : 1 RS-232 (5-pin Terminal block), 1 RS-485 (3-pin Terminal block), 2KV isolation protection
  8. Baud Rate: 2400bps to 115200bps
  9. Data Bits: 7, 8
  10. Parity: None, Even, Odd
  11. Stop Bits: 1, 2
  12. Flow Control: RTS/CTS (RS-232 only)
  13. RS-232: TxD, RxD, RTS, CTS, GND
  14. RS-485: D+, D-, GND
  15. Digital Inputs(DI)
  16. 1 set
  17. 0~+5V is OFF
  18. +11V~30V is ON
  19. Max. input current 6mA
  20. Alarm Contacts(DO)
  21. 1 relay output
  22. Carry current 1A@24VDC
  23. Reset Button
  24. 1set

Wireless RF
  1. RF Modulation
  2. 802.11a: BPSK, QPSK, 16QAM, 64QAM with OFDM
  3. 802.11b: DBPSK, DQPSK with DSSS, CCK
  4. 802.11g: BPSK, QPSK, 16QAM, 64QAM with OFDM
  5. 802.11n: BPSK, QPSK, 16QAM, 64QAM with MIMO-OFDM
  6. 802.11ac: BPSK, QPSK, 16QAM, 64QAM, 256QAM with MIMO-OFDM
  7. Frequency Band:
  8. 2.412GHz ~ 5.825GHz
  9. Operating Channels
    US(FCC):
  10. 2.412GHz ~ 2.462GHz (11 channels)
  11. 5.180GHz ~ 5.240GHz (4 channels), 5.745GHz ~ 5.825GHz (5 channels)
  12. EU(ETSI):
  13. 2.412GHz ~ 2.472GHz (13 channels)
  14. 5.180GHz ~ 5.240GHz (4 channels)
  15. China(SRRC):
  16. 2.412GHz ~ 2.472GHz (13 channels)
  17. 5.180GHz ~ 5.240GHz (4 channels)
  18. 5.745GHz ~ 5.825GHz (5 channels)
  19. Taiwan(NCC):
  20. 2.412GHz ~ 2.462GHz (11 channels)
  21. 5.280GHz ~ 5.320GHz (3 channels), 5.745GHz ~ 5.825GHz(5 channels)

Management
  1. Software:
  2. SSH, HTTPS, HTTP, TFTP, BootP Server/Client, DHCP Server/Client, Telnet, Syslog, ARP, MODBUS TCP, SNMP
  3. Security:
  4. Security Access: SSH
  5. Wireless Security: 802.11i, 64/128-bit WEP, WPA-PSK / WPA2-PSK (TKIP/AES)
  6. SSID Broadcast: Enable/Disable
  7. Virtual COM Drivers:
  8. Windows 2000, Windows XP, Windows Vista (32/64 bits), Windows 7 (32/64 bits), Windows 10 (32/64 bits)
  9. Configuration:
  10. Web Browser, MODBUS TCP, IEXplorer utility
  11. MIB:
  12. MIB II, RS-232 MIB, System Group MIB, SNMP MIB, Interface Group MIB, TCP MIB, UDP MIB, IP MIB, Delta Private MIB

Power Requirements
  1. Input Voltage: 2 sets, 12 to 48VDC redundant terminal block input
  2. Input Current: Max. 0.92A
  3. Overload Current Protection: Present, max. input current 3A
  4. Reverse Polarity Protection: Present

Physical
  1. Housing: IP40 PC plastic
  2. Dimensions: 110 mm(H) x 28 mm(W) x 75 mm(D)
  3. Weight: 198g
  4. Installation: Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature: -10℃ to 60℃(14℉ to 140℉)
  2. Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Aoorovals
  1. Safety: UL 61010, EN 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55011, EN 55032(CISPR32), EN 301 489-1/17
  3. EMS{EN 301 489-1/17, EN 55024(CISPR24), IEC 61000-6-2)}: IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8, IEC 61000-4-29
  4. RF: EN 300 328, EN 301 893, NCC, SRRC, RCM FCC 47 CFR Part 15 Subpart C, E
  5. Environmental Type Tests:
  6. Cold Temperature: IEC 60068-2-1
  7. Dry Heat: IEC 60068-2-2
  8. Humidity: IEC 60068-2-30
  9. Shock: IEC 60255-21-2
  10. Freefall: IEC 60068-2-32
  11. Vibration: IEC 60068-2-6
  12. Hi-Pot: 1.5KV