DVS-G402R00-INJ

Product Introduction

Features & Benefits

  • Based on IEEE 802.3at standard up to 30Watts per port. Backward compatible with IEEE 802.3af
  • Dual 10/100/1000Base-T for PoE+ OUT and DATA IN
  • Intelligent PoE output overvoltage protection
  • Reverse polarity and overload current protection
  • Built-in 24VDC power booster for flexible PoE deployment
  • Dual PoE+ outputs design to supply more devices
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3af PoE 15.4 Watts
  6. IEEE 802.3at PoE 30 Watts

Interface
  1. Gigabit Ethernet
  2. RJ45 Ports: 2 10/100/1000Base-T PoE+ OUT, 2 10/100/1000Base-T DATA IN, auto MDI/MDI-X, auto negotiation
  3. PoE+ Pinout: 1 & 2 DC +, 3 & 6 DC -

Power Requirements
  1. Input Voltage: 2 sets, 12 to 57 VDC redundant terminal block input
  2. Input Current: 5.5A max. (with powered device)
  3. PoE+ Output Power: Max. 600mA @ 50 VDC, 30 watts per port
  4. Overload Current Protection: Present, max. input current 10A
  5. Reverse Polarity Protection: Present

Physical
  1. Housing: IP30 metal case
  2. Dimensions : 95 mm(H) x 41 mm(W) x 70 mm (D)
  3. Weight : 370g
  4. Installation : DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature: -20℃ to 70℃(-4℉ to 158℉)
  2. Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Approvals
  1. Safety: EN 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, EN 55022(CISPR 22)
  3. EMS(EN55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8, IEC 61000-4-11
  4. Shock: IEC 60068-2-27
  5. Freefall: IEC 60068-2-32
  6. Vibration: IEC 60068-2-6