DVPPF02-SL

‧A Left-side high-speed PROFIBUS DP slave module for DVP-S series PLC only. ‧Supports PROFIBUS DP protocol ‧Auto detection for transmission speed. Max. baudrate: 12Mbps ‧Supports cyclic data transmission between master module. ‧Data transmission: supports up to 100 words of I/O inputs and 100 words of I/O outputs

Product Introduction

Features & Benefits

  • A Left-side high-speed PROFIBUS DP slave module for DVP-S series PLC only
  • Supports PROFIBUS DP protocol
  • Auto detection for transmission speed. Max. baudrate: 12Mbps
  • Supports cyclic data transmission between master module.
  • Data transmission: supports up to 100 words of I/O inputs and 100 words of I/O outputs
Specifications
  1. Transmission method: High-speed RS-485
  2. Connector: D-SUB 9
  3. Serial baudrate: 9.6k, 19.2k, 93.75k, 187.5k, 500k, 1.5M, 3M, 6M, 12M bps
  4. Message type: DPV0
  5. Power supply voltage: 24 VDC (-15 to 20%)