DVPPF01-S

‧A PROFIBUS DP slave module for DVP-S series PLC only ‧Supports PROFIBUS DP protocol ‧Max. baudrate: 12M bps ‧With RS-485 port, connectable to max. 16 devices

Product Introduction

Features & Benefits

  • A PROFIBUS DP slave module for DVP-S series PLC only
  • Supports PROFIBUS DP protocol
  • Max. baudrate: 12M bps
  • With RS-485 port, connectable to max. 16 devices
Specifications
  1. Transmission method: High-speed RS-485
  2. Connector: DB9
  3. Serial baudrate: 9.6k, 19.2k, 93.75k, 187.5k, 500k, 1.5M, 3M, 6M, 12M bps
  4. Message type: DPV0
  5. Power supply voltage: 24 VDC (-15 to 20%)