RTU-DNET

‧Supports DeviceNet protocol ‧Connectable to 8 DVP-S series analog I/O modules ‧Connectable to 256 points of digital I/O modules ‧The RS-485 port is connectable to max. 8 Modbus slaves ‧Max. baudrate: 500k bps

Product Introduction

Features & Benefits

  • Supports DeviceNet protocol
  • Connectable to 8 DVP-S series analog I/O modules
  • Connectable to 256 points of digital I/O modules
  • The RS-485 port is connectable to max. 8 Modbus slaves
  • Max. baudrate: 500k bps
Specifications
  1. Transmission method: CAN
  2. Connector: Removable, 5.08mm
  3. Message type: Explicit, I/O polled
  4. Serial baudrate: 125, 250, 500k bps
  5. Network voltage: 24 VDC (11 to 25 VDC)