DOP-W105B

Product Introduction

Specifications
  • 10.4" (800 x 600 pixels) TFT LCD 65536 colors
  • 2 sets of COM ports, support RS232 / RS422 / RS485
  • Supports USB Host, direct connection to USB disk, printer and mouse
  • Supports SD card
  • Supports 2 Ethernet ports
  • Supports audio output (MP3, Wav files)
  • Supports video format: MPEG1, MPEG2, WMV
  • Touch screen complies with IP65
  • Supports horizontal / vertical display
  • PC editing software, DOPSoft is compatible with operating systems: Windows XP, Windows Vista, Windows 7