DVP-SS2 Series

The 2nd generation DVP-SS2 series slim type PLC keeps the basic sequential control functions from the DVP-SS series PLC but with faster execution speed and enhanced real-time monitoring capability.

Product Introduction

Applications

Spinning machine, conveyer belt (rotation speed control), winding machine (tension control)

Specifications
  • MPU points: 14 (8DI + 6DO)
  • Max. I/O points: 494 (14 + 480)
  • Program capacity: 8k steps
  • COM port: Built-in RS-232 & RS-485 ports, compatible with Modbus ASCII/RTU protocol. Can be master or slave.
  • High-Speed Pulse Output:Supports 4 points (Y0 ~ Y3) of independent high-speed (max. 10kHz) pulse output
  • Supports PID Auto-tuning:DVP-SS2 saves parameters automatically after the PID auto temperature tuning is completed.
  • Built-in High-Speed Counters
Download

Document Download