DVP-SA2 Series

The 2nd generation DVP-SA2 series slim type PLC offers bigger program capacity and executing efficiency, offering 100 kHz high-speed output and counting functions. It is extendable with DVP-S series left-side and right-side extension modules.

Product Introduction

Applications

Printing machine, dying machine, container filler (for prescription’s), work station monitoring in production line (PLC EASY LINK)

Specifications
  • MPU points: 12 (8DI + 4DO)
  • Max. I/O points: 492 (12 + 480)
  • Program capacity: 16k steps
  • COM port: Built-in RS-232 & 2 RS-485 ports, compatible with Modbus ASCII/RTU protocol.
  • Can be master or slave.
  • High-Speed Pulse Output: Supports 2 points (Y0, Y2) of 100kHz and 2 points (Y1, Y3) of 10kHz independent high-speed pulse output.
  • Extendable to Max. 8 Modules: DVP-SA2 is extendable to analog I/O, temperature measurement, input DIP switch, PROFIBUS/DeviceNet communication modules and single-axis motion control functions.
  • Built-in High-Speed Counters
Download

Document Download