DVP-SE Series

Product Introduction

Features & Benefits

  • The most complete network type slim PLC in the industry
  • Provides 8 digital inputs and 4 digital outputs
  • Built-in mini USB, Ethernet, and 2 RS-485 ports
Applications

Remote device monitoring, production line monitoring, building automation, printing machine, container filler (recipe application)

Specifications
  • Program capacity: 16k steps
  • Data register: 12k words
  • Higher execution speed compared to the competition: LD: 0.64μs, MOV: 2μs
  • Built-in Ethernet supports MODBUS TCP and Ethernet/IP
  • IP Filter function is a firewall that offers the first line of defense and provides protection from malware and network threats
  • Supports DVP-S series left-side and right-side modules
  • No battery required. Maintenance-free.(Real time clock operates for 15 days after power off)
Download

Document Download