DVP-SV2 Series

The new generation DVP-SV2 PLC is the high-end model of the Delta DVP-S series. It provides larger program capacities and data registers for more demanding and complex applications.

Product Introduction

Features & Benefits

Applications

2-axis servo positioning control, material cutting machine (high-speed servo control), main hoist of crane, material clip controlled by servo, equipments in the optoelectronics industry, semiconductor industry, textile industry, energy saving activities and automation in buildings.

Specifications
  • High-speed pulse output: 4 sets of 200kHz pulse output
  • Supports max. 4 hardware 200kHz high-speed counters
  • Increases many motion control instructions to meet the applications that require high-speed and high-precision positioning
  • Offers linear / arc interpolation motion control
  • Provides up to 16 external interrupt pointers
Complete Program Protection
  • Auto backup function to prevent losing programs and data even when the battery runs out
  • Second copy function provides a backup for extra insurance in the event that one set of programs and data are damaged
  • Up to 4-level password protection protects your source programs and intellectual property
Supports DVP-S series left-side and right-side modules
  • Add new ETHRW instruction for Ethernet communication
  • Note: Input specifications of X11 and X15 have been upgraded to 200kHz by October, 2016.



Download

Document Download