DVP-EH3 Series

The new generation DVP-EH3 PLC is the high-end model of the Delta DVP-E series.

It provides larger program capacity and data registers for more demanding and complex applications.

Product Introduction

Features & Benefits

Applications

High-speed 3-axis servo welding machine, high-speed cutting machine, bar feeder, distributed monitor system in production line.

Specifications
Excellent Motion Control
  • High-speed pulse output: 4 sets of 200kHz pulse output (DVP40/48/64/80EH00T3)
  • Supports max. 4 hardware 200kHz high-speed counters
  • Increases many motion control instructions to meet the applications that require high-speed and high-precision
  • positioning control such as labeling machines, packaging machines and printing machines
  • Offers linear / arc interpolation motion control
  • Provides up to 16 external interrupt pointers
Complete Program Protection
  • Auto backup function to prevent losing programs and data even when the battery runs out
  • Second copy function provides a backup for extra insurance in the event that one set of programs and data are damaged
  • Up to 4-level password protection protects your source programs and intellectual property
Outstanding Operation Performance
  • CPU + ASIC dual processors support floating point operations.
  • The max. execution speed of basic instructions is able to reach 0.24μs.
Flexible Function Extension Modules & Cards
  • The multiple selections of extension modules and function cards provide analog I/O, temperature measurement, additional single-axis motion control, high-speed counting, 3rd serial communication port and Ethernet communication card are available.
PLC-Link
  • C-Link allows the user to link up a max. 32 units to the network without having to install extra communication extension modules.
Brand-New High-Speed Extension Modules
  • The brand-new extension modules greatly shorten the data transmission time among the PLC and its extension modules as well as enhance the efficiency of the PLC program.
Download

Document Download