DVP-SX2 Series

The 2nd generation DVP-SX2 series slim type PLC offers 14 digital points and built-in 12-bit analog I/O points. It is extendable with DVP-S series left-side and right-side extension modules.

Product Introduction

Applications

Used for PID temperature/humidity control, 2-axis AC motor drive constant speed control, temperature control using a analog signal monitoring of a whole factory. (PLC EASY LINK)

Specifications
  • MPU points: 20 (8DI/6DO, 4AI/2AO)
  • Max. I/O points: 494 (14 + 480)
  • Program capacity: 16k steps
  • COM port: Built-in RS-232, RS-485 & USB ports, compatible with ASCII/RTU protocol. Can be master or slave.
  • High-Speed Pulse Output: Supports 2 points (Y0, Y2) of 100kHz and 2 points (Y1, Y3) of 10kHz independent high-speed pulse output.
  • Built-in High-Speed Counters
  • Built-in Analog I/O
Download

Document Download