DVP-SX Series

The slim and compact SX series supports digital input/output and is built in with multiple analog I/O channels.

Product Introduction

Applications

Used for PID temperature/humidity control, 2-axis AC motor drive constant speed control, temperature control using a analog signal monitoring of a whole factory. (PLC EASY LINK)

Specifications
  • MPU points: 10 (4DI/2DO, 2AI/2AO)
  • Max. I/O points: 230
  • Program capacity: 8K Steps
  • Communication port: Built-in RS-232 and RS-485, compatible with MODBUS ASCII / RTU communication protocol.
  • High-speed pulse output: Supports 2-point independent high-speed pulse output (Y0 of up to 50KHz and Y1 of up to 10KHz).
  • Built-in high-speed counter
  • Built-in analog I/O function
Download

Document Download