VFD-M Series

Sensorless Vector Micro AC Drive. The compact design is ideal for small and medium horsepower applications. The M drive is designed to provide an ultra-low-noise operation, and includes several innovative technologies that reduce interference.

Product Introduction

Applications

Packing machine; dumpling machine; treadmill; temperature/humidity control fan for agriculture and aquaculture; mixer for food processing; grinding machine; drilling machine; small size hydraulic lathe; elevator; coating equipment; small size milling machine; robot arm of injection machine (clamp); wood machine (two-side woodworking planer); edge bending machine, elasticizer, etc.

Specifications
  • Output frequency 0.1~400 Hz
  • Adjustable V/f curve and vector control
  • Carrier frequency up to 15 kHz
  • Auto torque boost & slip compensation
  • Built-in PID feedback control
  • Built-in MODBUS communication, baud rate up to 38400 bps
  • 0 speed holding function
  • Built-in sleep / revival function
  • Support communication module (DN-02, LN-01, PD-01)