ME300 Series

Delta's ME300 Series is a new generation compact vector control drive that inherits Delta's superior drive technology, but with a 60% reduction in size. It supports both IM and PM motors, providing higher efficiency and flexibility. Various built-in essential functions are standard to reduce the need for additional expenses and to shorten installation time. The STO function is an option that prevents damage.

With its user-friendly operation, ultra-compact size, quick installation, and flexible, durable design, the ME300 is your key to increased market competitiveness and greater success.

Product Introduction

Applications

  • Fans & pumps, conveyors, blowing machines, packing machines, wood working machines
Specifications
  • Supports IM / IPM /SPM motors and VF / SVC control
  • Dual rating design:
    -Normal Duty (ND), 120% for 60 seconds or 150% for 3 seconds
    -Heavy Duty (HD), 150% for 60 seconds or 200% for 3 seconds
  • Up to 200% rated starting torque at 0.5 Hz
  • 2 set of motor parameter for multi-motor control
  • Supports high speed pulse and PWM signal input
  • Built-in single /multi-pump function
  • Built-in braking choppers for the entire series
  • Optional EMC filter for 1-phase 230V(C2), 3-phase 460V(C3) models
  • Optional Safe Torque Off (SIL2/PLd) model
  • 100% PCB coating for circuit(IEC 60721-3-3 class 3C3) for harsh environment