HES Series

Delta's Hybrid Energy Saving (HES) System provides precise pressure and flow controls for each injection molding process and also solves the energy waste issues of a traditional injection molding machine. This solution helps to improve product quality, market competitiveness and productivity.

Product Introduction

Applications

Injection Molding Machine

Specifications
  • Superior Energy-Saving Outcomes: Lower energy consumption rate at the clamping and cooling stage while providing high productivity and high precision. 40% less energy consumption compared to a variable pump hydraulic systems. 60% less energy consumption compared to a traditional quantitative pump hydraulic system.
  • Low Oil Temperature: Oil temperature reduced by 5~10 oC; oil usage reduced by 50~60%; requires 50% less oil tank volume; lower cooler specifications required and for some cases cooler is not required.
  • High Duplication Accuracy: Precise flow and pressure control featuring duplication of products with less than 0.09% difference.
  • Long Holding pressure: Keeps mold halves securely closed for a longer period for thick plastic products formation.
  • Good Frequency Response: When uses Delta HES with permanent magnetic servo motor (PMSM) speeds up frequency response to 50ms.
  • Suitable for Harsh Environments: The resolver used in Delta HES is resistant to earthquakes, oil and dust.
  • Old Machine Replenishment: Supports analog command 0~10V and linear correction (3 points), no replacing.
  • Flow Convergence: Saves cost on tubes, large flow capacity, enhances energy-saving.
System Structure
Convergent Flow Multiple Pumps
Flow Capacity Switch
Convergent Flow/Divergent Flow